1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Angle Gauge MDAG-L

DIGITAL PROTRACTOR

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,220.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Angle meter that can be used in tight spaces not previously accessible with a regular angle meter. Also includes a backlit display for easy reading in poor lighting conditions.
[Features]
・Backlit type.
・With a calibration function that can be used as a level.
・0 can be set at any position.
・With auto-off function.(Approx. 5 minutes)
・The value can be fixed with the hold switch.
・It comes with an absolute measurement mode that can store the origin.
・With backlit display for easy reading in poor lighting conditions.
[Applications]
・Precision angle measuring instrument used as an angle measurement, assembly, and machining standard for machines, molds, jigs, tools, etc.

 
Part Number
MDAG-L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,220.25

DIGITAL PROTRACTOR 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Digital Goniometer Measuring Range 0 ~ 180° Repetitive accuracy(µm) 0.1°
Measurement Range Details ±180.0° Sizes(mm) 59 × 59 × 28 Power Supply AAA dry cell battery × 1 pc.(Sold separately)
Reading Accuracy ±0.2 Accessories Dedicated case included Origin memory
Weight(g) 70 Backlight Hold function

Please check the type/dimensions/specifications of the part MDAG-L in the Digital Angle Gauge MDAG-L series.