1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Mini Depth

MEASUREMENT TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,495.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

・Probe with the tip of ø1.5 (diameter 1.5 mm), which can measure a pinhole.
· With hold function.
・With auto display off function.(Approx. 20 minutes)
・Minimum reading:0.01 mm.
[Applications]
・For depth measurement.

 
Part Number
MMDG-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,495.25

MEASUREMENT TOOL 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Calibration Certificate No Product Model Depth Gauge Display Format Digital
Measurement range(mm) 0 to 25 With / Without measurement data output terminal Not Included Weight(g) Approx. 150
Power Supply Power Supply: 1 pc. of SR44 for testing included Material Main body: stainless steel

Please check the type/dimensions/specifications of the part MMDG-25 in the Digital Mini Depth series.