(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MISUMI, Socket (12-Point Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Economy

Loading...

Specifications of SKTH12-12.7-24

  • Single Item / Set Classification
    Single Item Socket
  • Use
    Manual Operation
  • Drive (For Electric Drill, Shaft Dimension) (mm)
    12.7
  • Socket Shape
    12 x 6
  • Width Across Flats Dimension (Dimension S)
    24
  • Total Length (L Size)(mm)
    38
Part Number
SKTH12-12.7-24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 85.33

SOCKETS WRENCH 1 Piece(s) 3 Day(s)

Basic Specifications

  • Single Item / Set Classification
    Single Item Socket
  • Use
    Manual Operation
  • Drive (For Electric Drill, Shaft Dimension) (mm)
    12.7
  • Socket Shape
    12 x 6
  • Width Across Flats Dimension (Dimension S)
    24
  • Total Length (L Size)(mm)
    38

Product Description

Standard 12-point socket wrench with excellent cost-effectiveness
[Features]
・12-point type that is easy to insert into bolts and nuts
・Material features chrome vanadium
[Applications]
・Socket wrench used when tightening and loosening hex bolts and nuts
・Ideal for machine assembly and maintenance

Specifications of SKTH12-12.7-24

  • Single Item / Set Classification
    Single Item Socket
  • Use
    Manual Operation
  • Drive (For Electric Drill, Shaft Dimension) (mm)
    12.7
  • Socket Shape
    12 x 6
  • Width Across Flats Dimension (Dimension S)
    24
  • Total Length (L Size)(mm)
    38
Part Number
SKTH12-12.7-24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 85.33

SOCKETS WRENCH 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1