(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Conductive Container BE Type (Permanent Anti-Static Effect)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • There is no lid.

Specifications of MDC-BE-8L-FUTA

  • Capacity(L)
    8
  • External Shape Width(mm)
    380
  • External Shape Depth(mm)
    294
  • Product Type
    Conductive container
  • External Height(mm)
    24
  • Material (Main Body)
    Conductive Polypropylene
  • Other
    Option
  • Detailed Type
    8 L lid without lock
  • Color
    Black
  • Compatible Container
    MDC-BE-8L
  • Surface Resistance Value
    10^6 Ω or less
  • Weight(g)
    330
  • Quantity
    1 sheet
Part Number
MDC-BE-8L-FUTA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 536.44

CONDUCTIVE CONTAINER 1 Piece(s) 3 Day(s) 1 sheet

Basic Specifications

  • Capacity(L)
    8
  • External Shape Width(mm)
    380
  • External Shape Depth(mm)
    294
  • Product Type
    Conductive container
  • External Height(mm)
    24
  • Material (Main Body)
    Conductive Polypropylene
  • Other
    Option
  • Detailed Type
    8 L lid without lock
  • Color
    Black
  • Compatible Container
    MDC-BE-8L
  • Surface Resistance Value
    10^6 Ω or less
  • Weight(g)
    330
  • Quantity
    1 sheet

Product Description

A conductive container that prevents electrostatic charges from accumulating, as well as the adhesion of dirt and dust.
[Features]
・ The antistatic effect is permanent.
[Applications]
・ For transportation and storage.
・ For household appliance and weak electricity manufacturer's parts storage and logistics containers.
[Materials]
・ Conductive polypropylene

Specifications of MDC-BE-8L-FUTA

  • Capacity(L)
    8
  • External Shape Width(mm)
    380
  • External Shape Depth(mm)
    294
  • Product Type
    Conductive container
  • External Height(mm)
    24
  • Material (Main Body)
    Conductive Polypropylene
  • Other
    Option
  • Detailed Type
    8 L lid without lock
  • Color
    Black
  • Compatible Container
    MDC-BE-8L
  • Surface Resistance Value
    10^6 Ω or less
  • Weight(g)
    330
  • Quantity
    1 sheet
Part Number
MDC-BE-8L-FUTA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 536.44

CONDUCTIVE CONTAINER 1 Piece(s) 3 Day(s) 1 sheet

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1