(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single-Action Apron

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • The minimum order quantity will be changed for the order from October 2021 onwards. Please check the quotation/order screen for details.

Specifications of OTEPRN

  • Product Model
    One-Touch Type
  • Specifications
    Oil Resistant / Waterproof / Antibacterial / For work
  • Color
    White
  • Length (cm)
    110
  • Width (cm)
    95
  • Color Details
    White
  • Mass(g)
    580
  • Quantity
    1
Part Number
OTEPRN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 920.44

APRON 1 Piece(s) 3 Day(s) 1

Basic Specifications

Product Description

Easy to wear, durable and long lasting
[Features]
·Apron that you can wear in a single-action without a shoulder strap.
·You can wear on and remove from your waist in a single-action.
·Excellent in waterproof and anti-fouling properties.
·It is resistant to oils and fats, and is ideal for food processing.
·Excellent in cold resistance.
·It is antibacterial processed.
[Applications]
Fisheries, marine products industry, meat processing, food factories
[Materials]
PVC resin (Plasticizer) (Base cloth: polyester)

Specifications of OTEPRN

  • Product Model
    One-Touch Type
  • Specifications
    Oil Resistant / Waterproof / Antibacterial / For work
  • Color
    White
  • Length (cm)
    110
  • Width (cm)
    95
  • Color Details
    White
  • Mass(g)
    580
  • Quantity
    1
Part Number
OTEPRN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 920.44

APRON 1 Piece(s) 3 Day(s) 1

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1