(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· A long-awaited end mill shank type is now available for HSS drills dedicated for stainless steel
· MISUMI's unique thinning enables excellent center biting
work material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper | Tool Material Type | Powdered High-Speed Steel | Shank Type | End Mill Shank |
---|---|---|---|---|---|
Coating Y/N | Included | Coating Type | TiAlN | With/without Oil Hole | None |
Point Angle(°) | 135 | Thinning | Notch Type | Diameter Tolerance | h7 |
Tolerance of Shank Diameter | h6 |
Please check the type/dimensions/specifications of the part G-SUS-ESDR2 in the TiN Coated HSS Drill for Stainless Steel Machining, End Mill Shank / Regular series.
Part Number |
---|
G-SUS-ESDR10.3 |
G-SUS-ESDR10.5 |
G-SUS-ESDR11 |
G-SUS-ESDR2.1 |
G-SUS-ESDR2.2 |
G-SUS-ESDR2.3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Groove Length L (mm) | Overall Length L (mm) | Shank Diameter d |
---|---|---|---|---|---|---|---|---|
฿ 1,708.00 | 1 Piece(s) | 3 Day(s) | 10.3 | 87 | 144 | 12 | ||
฿ 823.00 | 1 Piece(s) | 3 Day(s) | 10.5 | 87 | 144 | 12 | ||
฿ 922.00 | 1 Piece(s) | 3 Day(s) | 11 | 94 | 151 | 12 | ||
฿ 353.00 | 1 Piece(s) | 3 Day(s) | 2.1 | 24 | 56 | 3 | ||
฿ 353.00 | 1 Piece(s) | 3 Day(s) | 2.2 | 25 | 56 | 3 | ||
฿ 353.00 | 1 Piece(s) | 3 Day(s) | 2.3 | 25 | 56 | 3 |
How can we improve?
How can we improve?