(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· A long-awaited end mill shank type is now available for HSS drills dedicated for stainless steel
· MISUMI's unique thinning enables excellent center biting
work material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum / Copper | Tool Material Type | Powdered High-Speed Steel | Shank Type | End Mill Shank |
---|---|---|---|---|---|
Coating Y/N | Included | Coating Type | TiAlN | With/without Oil Hole | None |
Thinning | Notch Type | Diameter Tolerance | h7 | Tolerance of Shank Diameter | h6 |
Please check the type/dimensions/specifications of the part G-SUS-ESDS2 in the TiN Coated HSS Drill for Stainless Steel Machining, End Mill Shank / Stub series.
Part Number |
---|
G-SUS-ESDS1.4 |
G-SUS-ESDS1.5 |
G-SUS-ESDS1.6 |
G-SUS-ESDS2.1 |
G-SUS-ESDS2.2 |
G-SUS-ESDS2.3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | Groove Length L (mm) | Overall Length L (mm) | Point Angle (°) | Shank Diameter d |
---|---|---|---|---|---|---|---|---|---|
฿ 271.00 | 1 Piece(s) | 3 Day(s) | 1.4 | 9 | 41 | 118 | 3 | ||
฿ 271.00 | 1 Piece(s) | 3 Day(s) | 1.5 | 9 | 41 | 118 | 3 | ||
฿ 271.00 | 1 Piece(s) | 3 Day(s) | 1.6 | 10 | 42 | 118 | 3 | ||
฿ 271.00 | 1 Piece(s) | 3 Day(s) | 2.1 | 12 | 44 | 135 | 3 | ||
฿ 271.00 | 1 Piece(s) | 3 Day(s) | 2.2 | 13 | 45 | 135 | 3 | ||
฿ 271.00 | 1 Piece(s) | 3 Day(s) | 2.3 | 13 | 45 | 135 | 3 |
How can we improve?
How can we improve?