Electrode Wire Copper : Zinc = 65:35 Type

Caution
- This product (BMWT) is not applicable for the collection service for used bobbins.
- Customers are requested to dispose of the used bobbins.
- Due to the product characteristics, it is recommended to be used immediately after arrival.
Product Description
[C-Value]
A solid support for cost reduction. Economy-Type Electrode Wire
[Features]
· Manufactured at the factory with the latest equipment that also produces recommended wire for major wire cutting machines
· Uses 100% raw material, and more stable discharge is possible compared to recycled wires
· An economy type with outstanding cost performance that is certified to be equal in both speed and accuracy to genuine products.
· By using strict quality control on all tests including tensile strength, elongation rate, material analysis, etc., use with peace of mind is enabled.
[Applications]
· An electrode wire for wire-cut electric discharge machines


Specification Table

| Model Number | Reel Mass (kg) | Paraffin Yes: P No: N | 1 Case Quantity | Total Mass (kg) | Bobbin Color | Tensile Strength (MPa) | |
| Wire Diameter | |||||||
| BMWT | 0.2 | 5 | P | 4 | 20 | Gray | 950 to 1100 |
| 10 | P | 2 | |||||
| 20 | P | 1 | |||||
| 0.25 | 5 | P | 4 | ||||
| 10 | P | 2 | |||||
| 20 | P | 1 | |||||
| 0.3 | 5 | P | 4 | ||||
| 10 | P | 2 | |||||
| 20 | P | 1 | |||||
| 0.2 | 5 | N | 4 | 20 | Gray | 950 to 1100 | |
| 10 | N | 2 | |||||
| 20 | N | 1 | |||||
| 0.25 | 5 | N | 4 | ||||
| 10 | N | 2 | |||||
| 20 | N | 1 | |||||
| 0.3 | 5 | N | 4 | ||||
| 10 | N | 2 | |||||
| 20 | N | 1 |
[ ! ] 5 kg/10 kg reels are not sold by the bobbin. Sold by the case.
EDM Wire Specifications/Overview
- Economy type electrode wire that strongly supports cost reduction.
- The 35% zinc content contributes to increased machining speed.
Price reviews
[ ! ] Prices will be reviewed according to the market price fluctuation of raw materials.Used bobbins
[ ! ] This product (BMWT) is not applicable for the collection service for used bobbins.Customers are requested to dispose of the used bobbins.

Bobbin Size
| Bobbin Size Reel Mass (kg) | Flange Diameter D | Outer Width W | Flange Thickness a | Shaft Hole Diameter h |
|---|---|---|---|---|
| 5 | 160 | 115 | 12.5 | 20 |
| 10 | 200 | 135 | 12.5 | 25 |
| 20 | 250 | 140 | 15 | 32 |