(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Line Tape

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TPLWH-50-33

  • Product Type
    Adhesive Tape
  • Color
    White series
  • Width(mm)
    50
  • Length(m)
    33
  • Thickness(mm)
    0.15
  • Color Detail
    White
  • 1 reel
Part Number
TPLWH-50-33
Part Number Price Name Minimum Order Qty. Related To Volume Discount Days to Ship

฿ 289.37

TAPE 1 Piece(s) 3 Day(s) 1 reel

Basic Specifications

Product Description

Line tape with strong adhesion, high durability and abrasion resistance.
[Features]
· Line tape for indoor-use with PVC backing material.
· No paper lining and can be applied easily.
[Applications]
· Line drawing indoors or outdoors.

Specifications of TPLWH-50-33

  • Product Type
    Adhesive Tape
  • Color
    White series
  • Width(mm)
    50
  • Length(m)
    33
  • Thickness(mm)
    0.15
  • Color Detail
    White
  • 1 reel
Part Number
TPLWH-50-33
Part Number Price Name Minimum Order Qty. Related To Volume Discount Days to Ship

฿ 289.37

TAPE 1 Piece(s) 3 Day(s) 1 reel

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1