(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dolly, Connectable Resin Platform Truck 400 × 680 (Nylon Caster Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TCZHP-20-N

  • Product Type
    Dolly Plates
  • Main Body Material
    Plastic
  • Main body: option
    Body
  • Exterior Dimensions: L x W x H(mm)
    680×400×143
  • Wheel Diameter(φ/mm)
    4 ø85 swivel casters
  • Caster Material
    Nylon
  • Weight(kg)
    2.9
  • Quantity
    1 unit
Part Number
TCZHP-20-N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 1,751.02

RESIN DOLLIES 1 Piece(s) 4 Day(s) 1 unit

Basic Specifications

  • Product Type
    Dolly Plates
  • Main Body Material
    Plastic
  • Main body: option
    Body
  • Exterior Dimensions: L x W x H(mm)
    680×400×143
  • Wheel Diameter(φ/mm)
    4 ø85 swivel casters
  • Caster Material
    Nylon
  • Weight(kg)
    2.9
  • Quantity
    1 unit

Product Description

[Features]
·Resin platform truck that can be connected vertically and horizontally.
·Weight reduction has been realized with the mesh structure.
·Multiple trucks can be stacked in parallel or vertical to one another.
·It is a safe, secure, high-quality product purely made in Japan.

Specifications of TCZHP-20-N

  • Product Type
    Dolly Plates
  • Main Body Material
    Plastic
  • Main body: option
    Body
  • Exterior Dimensions: L x W x H(mm)
    680×400×143
  • Wheel Diameter(φ/mm)
    4 ø85 swivel casters
  • Caster Material
    Nylon
  • Weight(kg)
    2.9
  • Quantity
    1 unit
Part Number
TCZHP-20-N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 1,751.02

RESIN DOLLIES 1 Piece(s) 4 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1