(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Single unit can be used for everything from Z-direction plunging to sideways routing and widening
Part Number |
---|
XAL-HEM3R1 |
XAL-HEM3R2 |
XAL-HEM3R2.5 |
XAL-HEM3R2.8 |
XAL-HEM3R3 |
XAL-HEM3R4 |
XAL-HEM3R5 |
XAL-HEM3R6 |
XAL-HEM3R8 |
XAL-HEM3R10 |
XAL-HEM3R12 |
XAL-HEM3R16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (D) (φ) | Flute Length (ℓ) (mm) | Shank Diameter (d) (mm) | Overall Length (L) (mm) | Under Neck Lenght ℓ1 (mm) | Blade length ℓ (mm) | Figure |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 768.00 | END MILL | 1 Piece(s) | 3 Day(s) | 1 | 4 | 6 | 60 | - | - | 1 | ||
฿ 1,290.00 | END MILL | 1 Piece(s) | 3 Day(s) | 2 | 8 | 6 | 60 | - | - | 1 | ||
฿ 1,290.00 | END MILL | 1 Piece(s) | 3 Day(s) | 2.5 | 10 | 6 | 60 | - | - | 1 | ||
฿ 957.00 | END MILL | 1 Piece(s) | 3 Day(s) | 2.8 | 13 | 6 | 60 | - | - | 1 | ||
฿ 724.00 | END MILL | 1 Piece(s) | 3 Day(s) | 3 | 16 | 6 | 60 | - | - | 1 | ||
฿ 820.65 | END MILL | 1 Piece(s) | Available | 3 Day(s) | 4 | 18 | 6 | 60 | - | - | 1 | |
฿ 774.00 | END MILL | 1 Piece(s) | 3 Day(s) | 5 | 21 | 6 | 60 | - | - | 1 | ||
฿ 806.00 | END MILL | 1 Piece(s) | 3 Day(s) | 6 | 21 | 6 | 60 | - | - | 2 | ||
฿ 1,026.00 | END MILL | 1 Piece(s) | 3 Day(s) | 8 | 26 | 8 | 75 | - | - | 2 | ||
฿ 1,630.00 | END MILL | 1 Piece(s) | 3 Day(s) | 10 | 34 | 10 | 90 | - | - | 2 | ||
฿ 1,946.00 | END MILL | 1 Piece(s) | 3 Day(s) | 12 | 38 | 12 | 100 | - | - | 2 | ||
฿ 4,578.00 | END MILL | 1 Piece(s) | 3 Day(s) | 16 | 48 | 16 | 110 | - | - | 2 |
Loading...
Model Number | Blade Length ℓ | Overall Length L | Shank diameter d | Fig. | |
Blade Diameter D | |||||
XAL−HEM3R (Gash Land) | 1 | 4 | 60 | 6 | 1 |
2 | 8 | 60 | 6 | 1 | |
2.5 | 10 | 60 | 6 | 1 | |
2.8 | 13 | 60 | 6 | 1 | |
3 | 16 | 60 | 6 | 1 | |
4 | 18 | 60 | 6 | 1 | |
5 | 21 | 60 | 6 | 1 | |
6 | 21 | 60 | 6 | 2 | |
8 | 26 | 75 | 8 | 2 | |
10 | 34 | 90 | 10 | 2 | |
12 | 38 | 100 | 12 | 2 | |
16 | 48 | 110 | 16 | 2 |
● XAL coating with excellent lubricity exhibits stable abrasion resistance in raw material machining in particular, and improves shape accuracy of the workpiece.
● The 3-flute shape provides chattering resistance and can be used for anything from non-step plunging to fluting.
● The unique tip pocket shape enables groove cutting at cut depth equal to that of the 2-flute type.
● Compared to 30° torsion square end mills, high speed machining with rotation and feed of more than twice the speed is possible.
XAL coating is not conductive. Conduction type tool setter cannot be used.
Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy / Resin | Number of Flutes(sheet) | 3 | Model | Square |
---|---|---|---|---|---|
Coating | For General Steel (AlCrN etc.) | Processing Applications | Flat Surface / Side Surface / Groove / Inclined Cutting | Geometry | With Lead |
Torsion Angle (θ) | Powerful Helix (45° to 60°) | Tolerance of OD(mm) | 0 to -0.02 | ● Inventory Product □ Manufacturer Product | ● |
How can we improve?
How can we improve?