1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

XAL Series Carbide Multi-functional Square End Mill 4-Flute / 45° Torsion / Stub Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • XAL
  • General Steel
  • 4 Flutes
  • B (Stub)
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • See the bottom of the outline drawing tab for cutting conditions.

Product Description

1.5 times longer blade length type with blade diameter capable of high speed, high feed machining

Outline Drawing

XAL Series Carbide Multi-functional Square End Mill 4-Flute / 45° Torsion / Stub Type: Related Image

 

Cutting Conditions

XAL Series Carbide Multi-functional Square End Mill 4-Flute / 45° Torsion / Stub Type: Related Image

 

Part Number
XAL-HEM4B1
XAL-HEM4B2
XAL-HEM4B3
XAL-HEM4B4
XAL-HEM4B5
XAL-HEM4B6
XAL-HEM4B8
XAL-HEM4B10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Under Neck Lenght ℓ1
(mm)
Blade length ℓ
(mm)
Figure

฿ 900.00

END MILL 1 Piece(s) 3 Day(s) 11.5660--1

฿ 604.00

END MILL 1 Piece(s) 3 Day(s) 23660--1

฿ 584.00

END MILL 1 Piece(s) 3 Day(s) 34.5660--1

฿ 610.00

END MILL 1 Piece(s) 3 Day(s) 46660--1

฿ 667.00

END MILL 1 Piece(s) 3 Day(s) 57.5660--1

฿ 753.41

END MILL 1 Piece(s) Available 3 Day(s) 69660--2

฿ 944.00

END MILL 1 Piece(s) 3 Day(s) 812875--2

฿ 1,300.00

END MILL 1 Piece(s) 3 Day(s) 10151080--2

Loading...

  1. 1

Specification Table

XAL Series Carbide Multi-functional Square End Mill 4-Flute / 45° Torsion / Stub Type: Related Image
Model Number Blade Length
Overall Length
L
Shank diameter
d
Fig.
Blade Diameter
D
XAL−HEM4B11.56061
236061
34.56061
466061
57.56061
696062
8127582
101580102

 

Specifications/Overview


XAL coating with excellent lubricity exhibits stable abrasion resistance in raw material machining in particular, and improves shape accuracy of the workpiece.
The unique tip pocket shape enables groove cutting at cut depth equal to that of the 2-flute type.
By adopting a stub blade length 1.5 times longer than the blade diameter, the bottom surface can be machined while suppressing chattering.
Compared to 30° torsion square end mills, high speed machining with rotation and feed of more than twice the speed is possible.
XAL coating is not conductive. Conduction type tool setter cannot be used.

Basic Information

Work Material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy / Resin Number of Flutes(sheet) 4 Model Square
Coating For General Steel (AlCrN etc.) Processing Applications Flat Surface / Side Surface / Inclined Cutting Geometry With Lead
Torsion Angle (θ) Powerful Helix (45° to 60°) Tolerance of OD(mm) 0 to -0.02 ● Inventory Product □ Manufacturer Product