(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Also effective for high speed machining
Part Number |
---|
SN-XAL-EM4B6-[14-27/1]-9 |
SN-XAL-EM4B8-[17-31/1]-12 |
SN-XAL-EM4B10-[20-35/1]-15 |
SN-XAL-EM4B12-[23-45/1]-18 |
SN-XAL-PEM4B6-[14-27/1]-9 |
SN-XAL-PEM4B8-[17-31/1]-12 |
SN-XAL-PEM4B10-[20-35/1]-15 |
SN-XAL-PEM4B12-[23-45/1]-18 |
SNR-XAL-EM4B6-[14-27/1]-[5-9/1] |
SNR-XAL-EM4B8-[17-31/1]-[5-12/1] |
SNR-XAL-EM4B10-[20-35/1]-[5-15/1] |
SNR-XAL-EM4B12-[23-45/1]-[5-18/1] |
SNR-XAL-PEM4B6-[14-25/1]-[5-9/1] |
SNR-XAL-PEM4B8-[17-31/1]-[5-12/1] |
SNR-XAL-PEM4B10-[20-35/1]-[5-15/1] |
SNR-XAL-PEM4B12-[23-45/1]-[5-18/1] |
T-XAL-EM4B4 |
T-XAL-EM4B5 |
T-XAL-EM4B6 |
T-XAL-EM4B8 |
T-XAL-EM4B10 |
T-XAL-EM4B12 |
T-XAL-PEM4B4 |
T-XAL-PEM4B5 |
T-XAL-PEM4B6 |
T-XAL-PEM4B8 |
T-XAL-PEM4B10 |
T-XAL-PEM4B12 |
XAL-EM4B2 |
XAL-EM4B3 |
XAL-EM4B4 |
XAL-EM4B5 |
XAL-EM4B6 |
XAL-EM4B8 |
XAL-EM4B10 |
XAL-EM4B12 |
XAL-PEM4B2 |
XAL-PEM4B3 |
XAL-PEM4B4 |
XAL-PEM4B5 |
XAL-PEM4B6 |
XAL-PEM4B8 |
XAL-PEM4B10 |
XAL-PEM4B12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (D) (φ) | Flute Length (ℓ) (mm) | Shank Diameter (d) (mm) | Overall Length (L) (mm) | Geometry | Under Neck Lenght ℓ1 | Blade length ℓ | Figure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | END MILL | 1 Piece(s) | 7 Day(s) | - | - | - | - | - | 14 ~ 27 | 9 | - | ||
- | END MILL | 1 Piece(s) | 7 Day(s) | - | - | - | - | - | 17 ~ 31 | 12 | - | ||
- | END MILL | 1 Piece(s) | 7 Day(s) | - | - | - | - | - | 20 ~ 35 | 15 | - | ||
- | END MILL | 1 Piece(s) | 7 Day(s) | - | - | - | - | - | 23 ~ 45 | 18 | - | ||
- | CARBIDE ENDMILL | 1 Piece(s) | 7 Day(s) | - | - | - | - | - | 14 ~ 27 | 9 | - | ||
- | END MILL | 1 Piece(s) | 7 Day(s) | - | - | - | - | - | 17 ~ 31 | 12 | - | ||
- | END MILL | 1 Piece(s) | 7 Day(s) | - | - | - | - | - | 20 ~ 35 | 15 | - | ||
- | END MILL | 1 Piece(s) | 7 Day(s) | - | - | - | - | - | 23 ~ 45 | 18 | - | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | - | - | - | - | - | 14 ~ 27 | 5 ~ 9 | - | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | - | - | - | - | - | 17 ~ 31 | 5 ~ 12 | - | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | - | - | - | - | - | 20 ~ 35 | 5 ~ 15 | - | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | - | - | - | - | - | 23 ~ 45 | 5 ~ 18 | - | ||
- | CARBIDE ENDMILL | 1 Piece(s) | 5 Day(s) | - | - | - | - | - | 14 ~ 25 | 5 ~ 9 | - | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | - | - | - | - | - | 17 ~ 31 | 5 ~ 12 | - | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | - | - | - | - | - | 20 ~ 35 | 5 ~ 15 | - | ||
- | END MILL | 1 Piece(s) | 5 Day(s) | - | - | - | - | - | 23 ~ 45 | 5 ~ 18 | - | ||
฿ 402.74 | CARBIDE ENDMILL | 1 Piece(s) | Available | 7 Day(s) | - | - | - | - | - | - | - | - | |
฿ 429.68 | CARBIDE ENDMILL | 1 Piece(s) | Available | 7 Day(s) | - | - | - | - | - | - | - | - | |
฿ 468.39 | CARBIDE ENDMILL | 1 Piece(s) | Available | 7 Day(s) | - | - | - | - | - | - | - | - | |
฿ 718.36 | CARBIDE ENDMILL | 1 Piece(s) | Available | 7 Day(s) | - | - | - | - | - | - | - | - | |
฿ 931.93 | CARBIDE ENDMILL | 1 Piece(s) | Available | 7 Day(s) | - | - | - | - | - | - | - | - | |
฿ 1,169.57 | CARBIDE ENDMILL | 1 Piece(s) | Available | 7 Day(s) | - | - | - | - | - | - | - | - | |
฿ 402.74 | CARBIDE ENDMILL | 1 Piece(s) | Available | 7 Day(s) | - | - | - | - | - | - | - | - | |
฿ 429.68 | CARBIDE ENDMILL | 1 Piece(s) | Available | 7 Day(s) | - | - | - | - | - | - | - | - | |
฿ 780.65 | CARBIDE ENDMILL | 1 Piece(s) | Available | 7 Day(s) | - | - | - | - | - | - | - | - | |
฿ 718.36 | CARBIDE ENDMILL | 1 Piece(s) | Available | 7 Day(s) | - | - | - | - | - | - | - | - | |
฿ 931.93 | CARBIDE ENDMILL | 1 Piece(s) | Available | 7 Day(s) | - | - | - | - | - | - | - | - | |
฿ 1,169.57 | CARBIDE ENDMILL | 1 Piece(s) | Available | 7 Day(s) | - | - | - | - | - | - | - | - | |
฿ 938.71 | SOLID CARBIDE SQUARE END MILLS | 1 Piece(s) | Available | 3 Day(s) | - | - | - | - | - | - | - | - | |
฿ 1,233.00 | SOLID CARBIDE SQUARE END MILLS | 1 Piece(s) | 3 Day(s) | - | - | - | - | - | - | - | - | ||
฿ 659.00 | END MILL | 1 Piece(s) | 3 Day(s) | 4 | 6 | 6 | 45 | With Lead | - | - | 1 | ||
฿ 704.00 | END MILL | 1 Piece(s) | 3 Day(s) | 5 | 7.5 | 6 | 45 | With Lead | - | - | 1 | ||
฿ 767.00 | END MILL | 1 Piece(s) | 3 Day(s) | 6 | 9 | 6 | 45 | With Lead | - | - | 2 | ||
฿ 621.00 | END MILL | 1 Piece(s) | 3 Day(s) | 8 | 12 | 8 | 55 | With Lead | - | - | 2 | ||
฿ 834.00 | END MILL | 1 Piece(s) | 3 Day(s) | 10 | 15 | 10 | 65 | With Lead | - | - | 2 | ||
฿ 1,070.00 | END MILL | 1 Piece(s) | 3 Day(s) | 12 | 18 | 12 | 75 | With Lead | - | - | 2 | ||
฿ 948.00 | SOLID CARBIDE SQUARE END MILLS | 1 Piece(s) | 3 Day(s) | - | - | - | - | - | - | - | - | ||
฿ 635.00 | END MILL | 1 Piece(s) | 3 Day(s) | 3 | 4.5 | 6 | 45 | Sharp Corner | - | - | 1 | ||
฿ 659.00 | END MILL | 1 Piece(s) | 3 Day(s) | 4 | 6 | 6 | 45 | Sharp Corner | - | - | 1 | ||
฿ 704.00 | SOLID CARBIDE SQUARE END MILLS | 1 Piece(s) | 3 Day(s) | - | - | - | - | - | - | - | - | ||
฿ 1,126.00 | SOLID CARBIDE SQUARE END MILLS | 1 Piece(s) | 3 Day(s) | - | - | - | - | - | - | - | - | ||
฿ 621.00 | END MILL | 1 Piece(s) | 3 Day(s) | 8 | 12 | 8 | 55 | Sharp Corner | - | - | 2 | ||
฿ 834.00 | END MILL | 1 Piece(s) | 3 Day(s) | 10 | 15 | 10 | 65 | Sharp Corner | - | - | 2 | ||
฿ 1,070.00 | END MILL | 1 Piece(s) | 3 Day(s) | 12 | 18 | 12 | 75 | Sharp Corner | - | - | 2 |
Loading...
Blade Diameter D | Shank diameter | Gash Land | Sharp-Corner | Blade Length ℓ | Overall Length L | Fig. |
3 | 6 | No Standard | ● | 4.5 | 45 | 1 |
4 | 6 | ● | ● | 6 | 45 | 1 |
5 | 6 | ● | No Standard | 7.5 | 45 | 1 |
6 | 6 | ● | No Standard | 9 | 45 | 2 |
8 | 8 | ● | ● | 12 | 55 | 2 |
10 | 10 | ● | ● | 15 | 65 | 2 |
12 | 12 | ● | ● | 18 | 75 | 2 |
● XAL coating with excellent lubricity exhibits stable abrasion resistance in raw material machining in particular, and improves shape accuracy of the workpiece.
● Stub blade with 1.5 times longer blade length is ideal for high speed machining.
XAL coating is not conductive. Conduction type tool setter cannot be used.
Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Copper Alloy / Resin | Number of Flutes(sheet) | 4 | Model | Square |
---|---|---|---|---|---|
Coating | For General Steel (AlCrN etc.) | Processing Applications | Flat Surface / Side Surface / Inclined Cutting | Torsion Angle (θ) | Standard Helix (30 to 40°) |
Tolerance of OD(mm) | 0 to -0.02 | ● Inventory Product □ Manufacturer Product | ● |
How can we improve?
How can we improve?