(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A standard-type digital vernier caliper.
· Usable for measurement of outer diameter, internal diameter, step difference, and depth.
· Digital display for easy reading.
· With holding function.
Calibration Certificate | No | Model | Standard Calipers | Display Method | Digital |
---|---|---|---|---|---|
Maximum Measuring Length (Adjustment Range(mm) | 101 ~ 150 | Impermeability | Not Included | With / Without measurement data output terminal | Not Included |
Depth Bar W / WO | Included | Measurement range(mm) | 0 to 100 | Internal Measurement Surface(mm) | 16.5 |
Outer Measurement Surface(mm) | 40 | Display Part(mm) | 67 x 38 | Depth Reference Surface(mm) | 16 |
Instrument Error(mm) | ±0.03 | Overall Length L(mm) | 236 | Material(mm) | Stainless steel |
Width(mm) | 77 (main body) | Power Supply | 1 SR44 (silver oxide battery) for testing included | Minimum Read Value(mm) | 0.01 |
Please check the type/dimensions/specifications of the part MDVC-150 in the Digital Vernier Calipers (Maximum Measurement Length 150 to 200 mm) series.
How can we improve?
How can we improve?