1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Block Gauge Set, Grade 2

BLOCK GAUGE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,547.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· A set of block gauges for accuracy inspection and adjustment of length measurement devices.
· Excellent cost performance.

Part Number
MBG2-103
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,547.29

BLOCK GAUGE 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Single Product/Set Classification Set Material Steel Product Type Main Body
Dimensional Tolerance(μm) ±0.45 (0.05 to 10), ±0.60 (10.01 to 25), ±0.80 (25.01 to 50), ±1.00 (50.01 to 75), ±1.20 (75.01 to 100) Dimensional Tolerance in Width(μm) 0.30 (0.05 to 50), 0.35 (50.01 to 100) Set Content 1.005, 1.01 to 1.49 (0.01 increments), 0.5 to 24.5 (0.5 increments), 25 to 100 (25 increments): total 103 pcs (unit: mm)
Cross-Sectional Dimensions(mm) 10 mm or less: 30 (0 to -0.3) x 9 (-0.05 to -0.2), over 10 mm: 35 (0 to -0.3) x 9 (-0.05 to -0.2) Thermal Expansion Coefficient 11.5×10-6/K-1 Material Details High-carbon high chromium steel

Please check the type/dimensions/specifications of the part MBG2-103 in the Block Gauge Set, Grade 2 series.