(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· A high accuracy block gauge equivalent to grade 1 of JIS B7506.
· Used for accuracy inspection of length measuring devices and as a high value-added part.
· Inspection report attached
Part Number |
---|
MBG1-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal Dimensions (mm) | Dimensional Tolerance (μm) | Dimensional Tolerance in Width (μm) | Cross-Sectional Dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,160.00 | BLOCK GAUGE | 1 Piece(s) | Same day | 10 | 1 | ±0.20 | 0.16 | 30 (0 to -0.3) x 9 (-0.05 to -0.2) |
Loading...
Single Product/Set Classification | Single Item | Material | Steel | Product Type | Main Body |
---|---|---|---|---|---|
Thermal Expansion Coefficient | 11.5×10-6/K-1 | Material Details | High-carbon high chromium steel |
Please check the type/dimensions/specifications of the part MBG1-10 in the Block Gauge Single Item (Grade 1 Equivalent Product) series.
Part Number |
---|
MBG1-05 |
MBG1-1000 |
MBG1-10000 |
MBG1-150 |
MBG1-200 |
MBG1-2000 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Nominal Dimensions (mm) | Dimensional Tolerance (μm) | Dimensional Tolerance in Width (μm) | Cross-Sectional Dimensions (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 2,157.40 | 1 Piece(s) | 45 Day(s) | - | 0.5 | ±0.20 | 0.16 | 30 (0 to -0.3) x 9 (-0.05 to -0.2) | ||
฿ 1,700.00 | 1 Piece(s) | 45 Day(s) | 10 | 10 | ±0.20 | 0.16 | 30 (0 to -0.3) x 9 (-0.05 to -0.2) | ||
฿ 2,676.49 | 1 Piece(s) | 45 Day(s) | - | 100 | ±0.60 | 0.20 | 35 (0 to -0.3) x 9 (-0.05 to -0.2) | ||
฿ 1,179.11 | 1 Piece(s) | 45 Day(s) | - | 1.5 | ±0.20 | 0.16 | 30 (0 to -0.3) x 9 (-0.05 to -0.2) | ||
฿ 1,438.66 | 1 Piece(s) | 45 Day(s) | - | 2 | ±0.20 | 0.16 | 30 (0 to -0.3) x 9 (-0.05 to -0.2) | ||
฿ 2,157.40 | 1 Piece(s) | 45 Day(s) | - | 20 | ±0.30 | 0.16 | 35 (0 to -0.3) x 9 (-0.05 to -0.2) |
How can we improve?
How can we improve?