1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Magnetic Base, Pull Force (N): Approx. 250 (Part Number)

MAGNET HOLDER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Mini Magnetic Base, Pull Force (N): Approx. 250
  • Mini Magnetic Base, Pull Force (N): Approx. 250
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,514.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· A very convenient magnet stand which can be mounted onto a narrow location, or directly onto a machine.

Mini Magnetic Base: Related Image

Part Number
MMGB-7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,514.16

MAGNET HOLDER 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Product Model Magnetic Stand (Support Post Model) Size Small size Adsorption(N) Approx. 250
Measurement device mounting hole ø6, ø8 With/Without dovetail Included Mounting Screw M5 x P0.8
Magnet width(mm) 30 Magnet depth(mm) 35 Magnet height(mm) 35
Mass(kg) 0.55 (main body only) Fine adjustment mechanism No Color Black (base)
Magnet Main Body ON / OFF Switch Yes Material Ferrite Magnet Accessories ø6 mm Collet

Please check the type/dimensions/specifications of the part MMGB-7 in the Mini Magnetic Base, Pull Force (N): Approx. 250 series.