1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Base (Flexible)

MAGNET HOLDER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Magnetic Base (Flexible)
  • Magnetic Base (Flexible)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,930.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· A flexible type magnetic base that is easy to position.
· A magnet base which can be fixed with a single action of its handle.

Magnetic Base (Flexible): Related Image

Part Number
MGBF-80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,930.38

MAGNET HOLDER 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Product Model Magnetic Stand (Flexible Model) Size Small size Adsorption(N) Approx. 800
Measurement device mounting hole ø6, ø8 With/Without dovetail Included Mounting Screw M8 x P1.25
Magnet width(mm) 50 Magnet depth(mm) 60 Magnet height(mm) 55
Mass(kg) 1.3 (main body only) Fine adjustment mechanism Yes Color Black (base)
Magnet Main Body ON / OFF Switch Yes Material Ferrite Magnet Accessories ø6 mm Collet

Please check the type/dimensions/specifications of the part MGBF-80 in the Magnetic Base (Flexible) series.