1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Base (Thick Main Pole)

MAGNET HOLDER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Magnetic Base (Thick Main Pole)
  • Magnetic Base (Thick Main Pole)
  • Magnetic Base (Thick Main Pole)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,337.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· A magnetic base with a thick main pole that provides a stable hold.
· The magnet is attachable/removable by ON/OFF operation of the lever.

Magnetic Base (Thick Main Pole Type): Related Image

Part Number
MGBP-80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,337.87

MAGNET HOLDER 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Model Magnetic Stand (Support Post Model) Size Small size Adsorption(N) Approx. 800
Measurement device mounting hole ø6, ø8 With/Without dovetail Not Included Mounting Screw M8 x P1.25
Magnet width(mm) 50 Magnet depth(mm) 60 Magnet height(mm) 55
Mass(kg) 1.5 (main body only) Fine adjustment mechanism No Color Black (base)
Magnet Main Body ON / OFF Switch Yes Material Ferrite Magnet Accessories No

Please check the type/dimensions/specifications of the part MGBP-80 in the Magnetic Base (Thick Main Pole) series.