1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

S Type Square 90°, Negative with Hole SNMG120408-MTM20 "Intermediate Cutting"

INSERTS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 234.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Supports a wide range of work materials such as general steel, stainless steel and cast iron
· Provides extraordinary chipping resistance and long service life in general steel, intermediate cutting and intermittent machining
[Applications]
· Primarily recommended for general steel, intermediate cutting and intermittent machining.
· It exhibits chipping resistance in intermittent machining and versatility in cutting materials other than steel as well.
· It can be used in a wide range of fields.

S Type Square 90°, Negative with Hole SNMG120408-MTM20 "Intermediate Cutting": Related ImageS Type Square 90°, Negative with Hole SNMG120408-MTM20 "Intermediate Cutting": Related Image 

 

Part Number
SNMG120408-MTM20
Part NumberPriceNameMinimum Order Qty.Related ToVolume DiscountDays to Ship

฿ 234.00

INSERTS 10 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Shape S (Square) Application Outer Diameter / Inner Diameter Available corners 8
work material Steel / Stainless Steel / Cast Iron / Non-Ferrous Metal / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material Breaker Use Medium Cutting Rake angle Negative
Selfishly No Preferred Hand Nose R 0.8 Material Carbide
Carbide Model MTM20

Please check the type/dimensions/specifications of the part SNMG120408-MTM20 in the S Type Square 90°, Negative with Hole SNMG120408-MTM20 "Intermediate Cutting" series.