1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnetic Stand, Pull Force (N): 784, Weight (kg): 1.7 (Part Number)

MAGNETIC HOLDER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,598.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Adherence strength: 784 N.
· Measuring device mounting hole: ø6.5/ø8.0.
· Main pole: ø12 x 194 mm.
· Strut: ø10 x 165.
· Mass:1.7 kg.
· Size: 60 x 50 x 55 mm.

Part Number
MGBS-BS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,598.71

MAGNETIC HOLDER 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Adsorption(N) 784 Measurement device mounting hole φ6.5/φ8.0 Primary post height(mm) φ12×194
post height(mm) φ10×165 Mass(kg) 1.7 Sizes 60×50×55

Please check the type/dimensions/specifications of the part MGBS-BS in the Magnetic Stand, Pull Force (N): 784, Weight (kg): 1.7 series.