1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnet V-Block Holder

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Magnet V-Block Holder
  • Magnet V-Block Holder
  • Magnet V-Block Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,197.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Adherence surfaces of this product are both faces of the letter V and bottom of the base.

Product Description

[Features]
Magnetic V-block holder with ON-OFF switching function.
Double sides of the V shape and the bottom of the base are attracting surfaces.
[Application]
Ideal as a holder during processing and testing.

Part Number
MGVH-7K
MGVH-7KL
MGVH-7KS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnet Attraction Force
(N)
Body Size
(mm)
Weight
(g)

฿ 3,197.42

MAGNETICBLOCKHOLDER 1 Piece(s) Same day 58870×60×721600

฿ 4,827.10

MAGNETICBLOCKHOLDER 1 Piece(s) Same day 784125×60×723000

฿ 3,541.94

MAGNETICBLOCKHOLDER 1 Piece(s) 45 Day(s) 68680×56×721700

Loading...

  1. 1

Basic Information

V-groove(mm) 36