1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chuck Block【1-2 Pieces Per Package】 (MGBLK-2)

MAGNETICBLOCK

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Chuck Block
  • Chuck Block
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Please note that this product is not magnetic.

Product Description

[Features]
Non-magnetic chuck block.
By using it together with magnetic base and magnetic chuck, and by selecting the size that matches a workpiece and whether or not it has a V-groove, the workpiece can be held in close contact.
[Application]
It is ideal for attracting workpieces with shapes that are difficult to attract using only the chuck work surface.


Code : MGBLK-1 product is discontinued.

Code : MGBLK-2​​​​​​​ 

Code : MGBLK-3
Part Number
MGBLK-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBody Size
(mm)
Weight
(g)
Quantity

฿ 4,672.26

MAGNETICBLOCK 1 Piece(s) 45 Day(s) 100×58×4612001

Loading...

  1. 1

Basic Information

Product Type Permanent Magnetic Mini Chuck V-groove(mm) 38

Please check the type/dimensions/specifications of the part MGBLK-2 in the Chuck Block series.

Products with similar specification

Part Number
MGBLK-3
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipBody Size
(mm)
Weight
(g)
Quantity

฿ 5,082.58

1 Pack(s)

2 Pieces Per Package

45 Day(s) 50×58×46600×22