1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MISUMI, Air Impact Wrench

AIRTOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,007.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Small and very easy to handle, with a stable torque. The tightening speed is fast, providing excellent workability.

Part Number
AWRENCH-609
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,007.80

AIRTOOL 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Max. Tightening Torque(N▪m) 680 Socket Plug Angle(mm) 12.7 Capacity Bolt Diameter(φ/mm) 16
Number Of Rotations(rpm) 10000 Operating Air Pressure(Mpa) 0.62 Ventilation Rear
Total Length(mm) 185 Outer Diameter(mm) 65

Please check the type/dimensions/specifications of the part AWRENCH-609 in the MISUMI, Air Impact Wrench series.