1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Micro Sander ASD-120

AIRTOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,774.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flat, smooth grinding for removal of cutter marks, etc. Optimal for mirror surface finishing

Part Number
ASD-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,774.19

AIRTOOL 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Number of load-free rotations(rpm) 23500 Operating Air Pressure(MPa) 0.4~0.6 Overall Length(mm) 123
Ventilation Rear Major Diameter(mm) 17 Mass(G) 175

Please check the type/dimensions/specifications of the part ASD-120 in the Air Micro Sander ASD-120 series.