1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Flex

AIRTOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,774.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Equip with a stick grindstone for use. Replacement is made easy with holder equipped

Part Number
AFX
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,774.19

AIRTOOL 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Operating Air Pressure(MPa) 0.6 Overall Length(mm) 220 Ventilation Rear
Stroke(mm) 0.7 Mass(G) 250

Please check the type/dimensions/specifications of the part AFX in the Air Flex series.