(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Chattering is suppressed by unequal leads and unequal flutes. Stable machining is possible while maintaining finished surface accuracy
·Ultra-fine grain cemented carbide base material is used. Coating with excellent adhesion and heat resistance enables processing under high-speed conditions
·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, etc.
Part Number |
---|
SN-VAC-FMS-VHEM4S6-[15-36/1]-10 |
SN-VAC-FMS-VHEM4S8-[17-34/1]-12 |
SN-VAC-FMS-VHEM4S10-[19-36/1]-14 |
SN-VAC-FMS-VHEM4S12-[21-37/1]-16 |
SN-VAC-FMS-VHEM4S14-[23-33/1]-18 |
SN-VAC-FMS-VHEM4S16-[27-34/1]-22 |
VAC-FMS-VHEM4S3 |
VAC-FMS-VHEM4S4 |
VAC-FMS-VHEM4S5 |
VAC-FMS-VHEM4S6 |
VAC-FMS-VHEM4S8 |
VAC-FMS-VHEM4S10 |
VAC-FMS-VHEM4S12 |
VAC-FMS-VHEM4S14 |
VAC-FMS-VHEM4S16 |
VAC-FMS-VHEM4S18 |
VAC-FMS-VHEM4S20 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Outer Diameter (D) (φ) | Flute Length (ℓ) (mm) | Shank Diameter (d) (mm) | Overall Length (L) (mm) | Under Neck Lenght ℓ1 (mm) | Blade length ℓ (mm) | Figure |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | CARBIDE ENDMILL | 1 Piece(s) | 7 Day(s) | - | - | - | - | - | 15 ~ 36 | 10 | - | ||
- | CARBIDE ENDMILL | 1 Piece(s) | 7 Day(s) | - | - | - | - | - | 17 ~ 34 | 12 | - | ||
- | CARBIDE ENDMILL | 1 Piece(s) | 7 Day(s) | - | - | - | - | - | 19 ~ 36 | 14 | - | ||
- | CARBIDE ENDMILL | 1 Piece(s) | 7 Day(s) | - | - | - | - | - | 21 ~ 37 | 16 | - | ||
- | CARBIDE ENDMILL | 1 Piece(s) | 7 Day(s) | - | - | - | - | - | 23 ~ 33 | 18 | - | ||
- | CARBIDE ENDMILL | 1 Piece(s) | 7 Day(s) | - | - | - | - | - | 27 ~ 34 | 22 | - | ||
฿ 812.90 | ENDMILL | 1 Piece(s) | Same day | 10 | 3 | 7 | 6 | 54 | - | - | 1 | ||
฿ 851.61 | ENDMILL | 1 Piece(s) | Available | 3 Day(s) | - | 4 | 8 | 6 | 54 | - | - | 1 | |
฿ 764.00 | ENDMILL | 1 Piece(s) | 3 Day(s) | - | 5 | 10 | 6 | 54 | - | - | 1 | ||
฿ 987.00 | ENDMILL | 1 Piece(s) | Same day | 10 | 6 | 10 | 6 | 54 | - | - | 2 | ||
฿ 1,089.00 | ENDMILL | 1 Piece(s) | 3 Day(s) | - | 8 | 12 | 8 | 58 | - | - | 2 | ||
฿ 3,108.00 | ENDMILL | 1 Piece(s) | 3 Day(s) | - | 10 | 14 | 10 | 66 | - | - | 2 | ||
฿ 2,141.00 | ENDMILL | 1 Piece(s) | 3 Day(s) | - | 12 | 16 | 12 | 73 | - | - | 2 | ||
฿ 2,723.00 | ENDMILL | 1 Piece(s) | 3 Day(s) | - | 14 | 18 | 14 | 75 | - | - | 2 | ||
฿ 7,222.00 | ENDMILL | 1 Piece(s) | 3 Day(s) | - | 16 | 22 | 16 | 82 | - | - | 2 | ||
฿ 5,346.00 | ENDMILL | 1 Piece(s) | 3 Day(s) | - | 18 | 24 | 18 | 84 | - | - | 2 | ||
฿ 11,279.00 | ENDMILL | 1 Piece(s) | 3 Day(s) | - | 20 | 26 | 20 | 92 | - | - | 2 |
Loading...
Model Number
VAC-FMS-VHEM4S
Model Number | Flute Length ℓ | Overall Length L | Shank Diameter d | Figure | |
Flute Diameter D | |||||
VAC-FMS-VHEM4S | 3 | 7 | 54 | 6 | 1 |
4 | 8 | 54 | 6 | 1 | |
5 | 10 | 54 | 6 | 1 | |
6 | 10 | 54 | 6 | 2 | |
8 | 12 | 58 | 8 | 2 | |
10 | 14 | 66 | 10 | 2 | |
12 | 16 | 73 | 12 | 2 | |
14 | 18 | 75 | 14 | 2 | |
16 | 22 | 82 | 16 | 2 | |
18 | 24 | 84 | 18 | 2 | |
20 | 26 | 92 | 20 | 2 |
● High efficiency machining can be realized by suppressing chattering through the use of "unequal lead."
● Smooth chip discharge is achieved using an optimum groove geometry.
[ ! ]The electrical conductivity is minimal.
Work Material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Aluminum Alloy / Titanium Alloy / Copper Alloy | Number of Flutes(sheet) | 4 | Model | Square |
---|---|---|---|---|---|
Processing Applications | Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / Countersunk |
How can we improve?
How can we improve?