VAC Series Carbide 2-Flute Long Neck Radius End Mill

Brand :
MISUMI

Caution

    Product Description

    [Features]
    ·Effective for deep cutting due to long neck type
    ·Ultra-fine particle cemented carbide base material and coating with excellent adhesion and heat resistance are adopted
    ·Can process heat-treated steel up to 50HRC
    ·Cutting edge radius also reinforced cutting edge rigid
    ·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, etc.

    VAC Series Carbide 2-Flute Long Neck Radius End Mill:Related Image

    Specifications

    VAC Series Carbide 2-Flute Long Neck Radius End Mill:Related Image

    Model Number
    VAC-CR-EM2LB
    Flute Diameter
    D
    Length Under Neck
    1
    Radius
    R
    Blade Length
    Overall Length
    L
    Shank Diameter
    d
    Actual Effective Length Depends on Work Inclination AngleFigure
    0.5°1.5°
    0.420.10.64044.30 4.53 4.80 5.09 5.81 1
    0.620.10.94542.25 2.38 2.52 2.67 3.05 1
    30.94543.31 3.49 3.69 3.92 4.47 1
    40.94544.36 4.60 4.86 5.16 5.89 1
    60.94546.46 6.82 7.21 7.66 8.74 1
    40.20.94544.36 4.60 4.86 5.16 5.89 1
    60.94546.46 6.82 7.21 7.66 8.74 1
    0.820.11.24542.25 2.38 2.52 2.67 3.05 1
    61.24546.46 6.82 7.21 7.66 8.74 1
    20.21.24542.25 2.38 2.52 2.67 3.05 1
    41.24544.36 4.60 4.86 5.16 5.89 1
    61.24546.46 6.82 7.21 7.66 8.74 1
    81.24548.57 9.04 9.56 10.15 11.29 1
    140.11.55044.36 4.60 4.86 5.16 5.89 1
    61.55046.46 6.82 7.21 7.66 8.74 1
    81.55048.57 9.04 9.56 10.15 11.18 1
    101.550410.67 11.26 11.91 12.65 13.52 1
    40.21.55044.36 4.60 4.86 5.16 5.89 1
    61.55046.46 6.82 7.21 7.66 8.74 1
    81.55048.57 9.04 9.56 10.15 11.18 1
    101.550410.67 11.26 11.91 12.65 13.52 1
    121.550412.77 13.48 14.26 15.01 15.85 1
    40.31.55044.36 4.60 4.86 5.16 5.89 1
    61.55046.46 6.82 7.21 7.66 8.74 1
    81.55048.57 9.04 9.56 10.15 11.18 1
    1.240.21.85044.36 4.60 4.86 5.16 5.89 1
    61.85046.46 6.82 7.21 7.66 8.73 1
    81.85048.57 9.04 9.56 10.15 11.06 1
    121.850412.77 13.48 14.26 14.90 15.74 1
    1.580.12.35048.57 9.04 9.56 10.15 10.89 1
    102.350410.67 11.26 11.91 12.53 13.23 1
    40.22.35044.36 4.60 4.86 5.16 5.89 1
    62.35046.46 6.82 7.21 7.66 8.56 1
    82.35048.57 9.04 9.56 10.15 10.89 1
    102.350410.67 11.26 11.91 12.53 13.23 1
    122.350412.77 13.48 14.26 14.74 15.57 1
    162.350416.98 17.92 18.67 19.16 20.24 1
    60.32.35046.46 6.82 7.21 7.66 8.56 1
    82.35048.57 9.04 9.56 10.15 10.89 1
    102.350410.67 11.26 11.91 12.53 13.23 1
    122.350412.77 13.48 14.26 14.74 15.57 1
    162.350416.98 17.92 18.67 19.16 20.24 1
    40.52.35044.36 4.60 4.86 5.16 5.89 1
    62.35046.46 6.82 7.21 7.66 8.56 1
    82.35048.57 9.04 9.56 10.15 10.89 1
    102.350410.67 11.26 11.91 12.53 13.23 1
    260.135046.46 6.82 7.21 7.66 8.27 1
    835048.57 9.04 9.56 10.04 10.60 1
    10350410.67 11.26 11.91 12.25 12.94 1
    12350412.77 13.48 14.09 14.47 15.28 1
    260.235046.46 6.82 7.21 7.66 8.27 1
    835048.57 9.04 9.56 10.04 10.60 1
    10350410.67 11.26 11.91 12.25 12.94 1
    12350412.77 13.48 14.09 14.47 15.28 1
    16350416.98 17.92 18.40 18.89 19.95 1
    20350421.19 22.14 22.71 23.31 24.62 1
    60.335046.46 6.82 7.21 7.66 8.27 1
    835048.57 9.04 9.56 10.04 10.60 1
    10350410.67 11.26 11.91 12.25 12.94 1
    12350412.77 13.48 14.09 14.47 15.28 1
    16350416.98 17.92 18.40 18.89 19.95 1
    60.535046.46 6.82 7.21 7.66 8.27 1
    835048.57 9.04 9.56 10.04 10.60 1
    10350410.67 11.26 11.91 12.25 12.94 1
    12350412.77 13.48 14.09 14.47 15.28 1
    14350414.88 15.70 16.25 16.68 17.61 1
    16350416.98 17.92 18.40 18.89 19.95 1
    20350421.19 22.14 22.71 23.31 24.62 1
    3120.14.550613.07 13.79 14.59 15.22 16.07 1
    164.560617.28 18.23 19.13 19.64 20.74 1
    100.24.550610.97 11.57 12.24 13.00 13.73 1
    124.550613.07 13.79 14.59 15.22 16.07 1
    164.560617.28 18.23 19.13 19.64 20.74 1
    204.560621.49 22.67 23.44 24.07 25.42 1
    100.34.550610.97 11.57 12.24 13.00 13.73 1
    124.550613.07 13.79 14.59 15.22 16.07 1
    164.560617.28 18.23 19.13 19.64 20.74 1
    204.560621.49 22.67 23.44 24.07 25.42 1
    100.54.550610.97 11.57 12.24 13.00 13.73 1
    124.550613.07 13.79 14.59 15.22 16.07 1
    164.560617.28 18.23 19.13 19.64 20.74 1
    204.560621.49 22.67 23.44 24.07 25.42 1
    264.565627.80 29.15 29.91 30.70 32.43 1
    304.570632.01 33.36 34.22 35.13 37.10 1
    1014.550610.97 11.57 12.24 13.00 13.73 1
    124.550613.07 13.79 14.59 15.22 16.07 1
    164.560617.28 18.23 19.13 19.64 20.74 1
    204.560621.49 22.67 23.44 24.07 25.42 1
    264.565627.80 29.15 29.91 30.70 32.43 1
    4120.2650613.07 13.79 14.29 14.67 15.50 1
    16660617.28 18.13 18.60 19.10 20.17 1
    20660621.49 22.34 22.91 23.52 24.84 1
    26665627.80 28.64 29.38 30.16 31.85 1
    120.3650613.07 13.79 14.29 14.67 15.50 1
    16660617.28 18.13 18.60 19.10 20.17 1
    20660621.49 22.34 22.91 23.52 24.84 1
    100.5650610.97 11.57 12.14 12.46 13.16 1
    12650613.07 13.79 14.29 14.67 15.50 1
    16660617.28 18.13 18.60 19.10 20.17 1
    20660621.49 22.34 22.91 23.52 24.84 1
    26665627.80 28.64 29.38 30.16 31.85 1
    30670632.01 32.84 33.69 34.58 36.52 1
    506100652.52 53.85 55.24 56.70 59.89 1
    121650613.07 13.79 14.29 14.67 15.50 1
    16660617.28 18.13 18.60 19.10 20.17 1
    20660621.49 22.34 22.91 23.52 24.84 1
    26665627.80 28.64 29.38 30.16 31.85 1
    30670632.01 32.84 33.69 34.58 36.52 1
    6200.1960620.78 21.30 21.85 22.43 23.69 2
    200.2960620.78 21.30 21.85 22.43 23.69 2
    200.3960620.78 21.30 21.85 22.43 23.69 2
    200.5960620.78 21.30 21.85 22.43 23.69 2
    201960620.78 21.30 21.85 22.43 23.69 2
    300.51590631.02 31.81 32.63 33.49 35.37 2
    3011590631.02 31.81 32.63 33.49 35.37 2
    8250.51270826.19 26.85 27.54 28.27 29.86 2
    2511270826.19 26.85 27.54 28.27 29.86 2
    10300.515751031.31 32.10 32.93 33.80 35.70 2
    30115751031.31 32.10 32.93 33.80 35.70 2
    12320.518801233.36 34.20 35.08 36.02 38.04 2
    32118801233.36 34.20 35.08 36.02 38.04 2

    More Information


    Capable of high-hardness machining up to 55 HRC.
    [ ! ]The electrical conductivity is minimal.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat