1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

VAC Series Carbide 2-Flute Square End Mill (Extra-Long Model)

VAC Series Carbide 2-Flute Square End Mill (Extra-Long Model)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 695.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Demonstrates high performance in processing general steel, SUS304, and heat-treated steel (up to 50 HRC)
·Effective for processing deep parts due to extra long blade length
·Ultra-fine particle cemented carbide base material and coating with excellent adhesion and heat resistance are adopted
·Can process heat-treated steel up to 50HRC
·Optimal for machining in low to medium rotation range due to the general-purpose 30° helix angle
·Coating with excellent lubricity provides stable abrasion resistance and improves shape accuracy of workpiece (VAC coating has weak electrical conductivity. Please be careful when using an electrical tool setter.)
·Can be regrinded. Please refer to the page dedicated to "regrinding service" for usage procedures, range of services, prices, etc.

VAC Series Carbide 2-Flute Square End Mill (Extra-Long Model):Related Image
Part Number
VAC-PEM2EXL1-4
VAC-PEM2EXL1-6
VAC-PEM2EXL1-7
VAC-PEM2EXL1-8
VAC-PEM2EXL1-12
VAC-PEM2EXL1.5-6
VAC-PEM2EXL1.5-8
VAC-PEM2EXL1.5-10
VAC-PEM2EXL2-10
VAC-PEM2EXL2-12
VAC-PEM2EXL2-16
VAC-PEM2EXL2.5-10
VAC-PEM2EXL3-12
VAC-PEM2EXL3-16
VAC-PEM2EXL3-26
VAC-PEM2EXL3-30
VAC-PEM2EXL4-16
VAC-PEM2EXL4-20
VAC-PEM2EXL4-26
VAC-PEM2EXL5-25
VAC-PEM2EXL5-30
VAC-PEM2EXL6-20
VAC-PEM2EXL6-20-90
VAC-PEM2EXL6-25
VAC-PEM2EXL6-30
VAC-PEM2EXL6-30-100
VAC-PEM2EXL6-30-150
VAC-PEM2EXL6-35
VAC-PEM2EXL6-40
VAC-PEM2EXL6-40-120
VAC-PEM2EXL6-45
VAC-PEM2EXL8-30
VAC-PEM2EXL8-30-100
VAC-PEM2EXL8-35
VAC-PEM2EXL8-40
VAC-PEM2EXL8-45
VAC-PEM2EXL8-50
VAC-PEM2EXL8-50-150
VAC-PEM2EXL10-40
VAC-PEM2EXL10-40-120
VAC-PEM2EXL10-45
VAC-PEM2EXL10-50
VAC-PEM2EXL10-50-150
VAC-PEM2EXL10-55
VAC-PEM2EXL12-40
VAC-PEM2EXL12-40-120
VAC-PEM2EXL12-45
VAC-PEM2EXL12-50
VAC-PEM2EXL12-50-150
VAC-PEM2EXL12-60
VAC-PEM2EXL12-60-200
VAC-PEM2EXL12-70
VAC-PEM2EXL16-70
VAC-PEM2EXL16-80
VAC-PEM2EXL20-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Shank Diameter (d)
(mm)
Overall Length (L)
(mm)
Figure

฿ 938.00

ENDMILL 1 Piece(s) 3 Day(s) 146601

฿ 983.00

ENDMILL 1 Piece(s) 3 Day(s) 166601

฿ 914.11

ENDMILL 1 Piece(s) Available 3 Day(s) 176601

฿ 1,028.00

ENDMILL 1 Piece(s) 3 Day(s) 186601

฿ 1,099.41

ENDMILL 1 Piece(s) Available 3 Day(s) 1126601

฿ 938.00

ENDMILL 1 Piece(s) 3 Day(s) 1.566601

฿ 983.00

ENDMILL 1 Piece(s) 3 Day(s) 1.586601

฿ 802.94

ENDMILL 1 Piece(s) Available 3 Day(s) 1.5106601

฿ 695.88

ENDMILL 1 Piece(s) Available 3 Day(s) 2106601

฿ 835.88

ENDMILL 1 Piece(s) Available 3 Day(s) 2126601

฿ 881.17

ENDMILL 1 Piece(s) Available 3 Day(s) 2166601

฿ 854.00

ENDMILL 1 Piece(s) 3 Day(s) 2.5106601

฿ 1,124.00

ENDMILL 1 Piece(s) 3 Day(s) 3126701

฿ 930.58

ENDMILL 1 Piece(s) Same day 3166701

฿ 1,266.00

ENDMILL 1 Piece(s) 3 Day(s) 3266701

฿ 1,358.00

ENDMILL 1 Piece(s) 3 Day(s) 3306701

฿ 1,124.00

ENDMILL 1 Piece(s) 3 Day(s) 4166701

฿ 1,124.00

ENDMILL 1 Piece(s) 3 Day(s) 4206701

฿ 1,266.00

ENDMILL 1 Piece(s) 3 Day(s) 4266701

฿ 1,271.00

ENDMILL 1 Piece(s) 3 Day(s) 5256701

฿ 1,045.88

ENDMILL 1 Piece(s) Available 3 Day(s) 5306801

฿ 959.41

ENDMILL 1 Piece(s) Available 3 Day(s) 6206702

฿ 1,219.00

ENDMILL 1 Piece(s) 3 Day(s) 6206902

฿ 1,271.00

ENDMILL 1 Piece(s) 3 Day(s) 6256752

฿ 1,099.41

ENDMILL 1 Piece(s) Available 3 Day(s) 6306802

฿ 1,214.70

ENDMILL 1 Piece(s) Available 3 Day(s) 63061002

฿ 1,776.00

ENDMILL 1 Piece(s) 3 Day(s) 63061502

฿ 1,542.00

ENDMILL 1 Piece(s) 3 Day(s) 6356902

฿ 1,577.05

ENDMILL 1 Piece(s) Available 3 Day(s) 6406902

฿ 1,756.00

ENDMILL 1 Piece(s) 3 Day(s) 64061202

฿ 2,099.00

ENDMILL 1 Piece(s) 3 Day(s) 64561502

฿ 2,711.00

ENDMILL 1 Piece(s) 3 Day(s) 8308802

฿ 2,711.00

ENDMILL 1 Piece(s) 3 Day(s) 83081002

฿ 2,818.00

ENDMILL 1 Piece(s) 3 Day(s) 8358902

฿ 1,996.00

ENDMILL 1 Piece(s) 3 Day(s) 84081502

฿ 1,756.00

ENDMILL 1 Piece(s) 3 Day(s) 84581002

฿ 1,795.00

ENDMILL 1 Piece(s) 3 Day(s) 85081002

฿ 2,141.17

ENDMILL 1 Piece(s) Available 3 Day(s) 85081502

฿ 2,008.00

ENDMILL 1 Piece(s) 3 Day(s) 104010902

฿ 2,246.00

ENDMILL 1 Piece(s) 3 Day(s) 1040101202

฿ 2,169.00

ENDMILL 1 Piece(s) 3 Day(s) 1045101002

฿ 2,305.00

ENDMILL 1 Piece(s) 3 Day(s) 1050101002

฿ 2,417.05

ENDMILL 1 Piece(s) Available 3 Day(s) 1050101502

฿ 2,660.00

ENDMILL 1 Piece(s) Available 3 Day(s) 1055101502

฿ 2,655.00

ENDMILL 1 Piece(s) 3 Day(s) 1240121002

฿ 3,211.00

ENDMILL 1 Piece(s) 3 Day(s) 1240121202

฿ 3,026.47

ENDMILL 1 Piece(s) Available 3 Day(s) 1245121302

฿ 3,334.00

ENDMILL 1 Piece(s) 3 Day(s) 1250121002

฿ 3,994.00

ENDMILL 1 Piece(s) 3 Day(s) 1250121502

฿ 3,331.17

ENDMILL 1 Piece(s) Available 3 Day(s) 1260121102

฿ 5,256.00

ENDMILL 1 Piece(s) 3 Day(s) 1260122002

฿ 4,768.23

ENDMILL 1 Piece(s) Available 3 Day(s) 1270122002

฿ 5,916.00

ENDMILL 1 Piece(s) 3 Day(s) 1670161502

฿ 6,000.00

ENDMILL 1 Piece(s) 3 Day(s) 1680161502

฿ 8,434.00

ENDMILL 1 Piece(s) 3 Day(s) 2060201302

Loading...

  1. 1

Specifications

VAC Series Carbide 2-Flute Square End Mill (Extra-Long Model):Related Image

Model Number
VAC-PEM2EXL
Model Number   Overall Length LShank Diameter dFigure
Flute Diameter DFlute Length ℓOverall Length L
VAC-PEM2EXL146061
66061
76061
86061
126061
1.566061
86061
106061
2106061
126061
166061
2.5106061
3127061
167061
267061
307061
4167061
207061
267061
5257061
308061
6207062
20909062
257562
308062
3010010062
3015015062
359062
409062
4012012062
4515062
VAC-PEM2EXL8308082
3010010082
359082
4015082
4510082
5010082
5015015082
104090102
40120120102
45100102
50100102
50150150102
55150102
1240100122
40120120122
45130122
50100122
50150150122
60110122
60200200122
70200122
1670150162
80150162
2060130202

Example


The use of an extra long blade length makes it ideal for standing-wall machining.
It is capable of high-hardness machining up to 55 HRC.
[ ! ] The electrical conductivity is minimal.
 

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Copper Alloy Number of Flutes(sheet) 2 Model Square
Processing Applications Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting / Countersunk