1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Cup Brush for Electric

VON CUP BRUSHES

Stainless Steel Cup Brush for Electric
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 306.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optimal for rust-proofing of iron and steel, polishing, deburring welded parts, base polishing, surface finishing, etc. [C-Value]

Part Number
C-CPBRSUS75-M10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 306.58

VON CUP BRUSHES 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Model Cup Type Brush Bristle Material Stainless Major Diameter(mm) 75
Wire Diameter(mm) 0.3 Mounting Part Screw Screw Diameter M10 x P1.5
Bristle Length(mm) 20 Maximum Rotation Speed(min-1< / SUP>) 12000 Bracket Diameter(mm) 60
Grindstone Diameter(mm) 100

Please check the type/dimensions/specifications of the part C-CPBRSUS75-M10 in the Stainless Steel Cup Brush for Electric series.