(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Optimal for intermediate polishing. It generates less clogging and burning. [C-Value]
Part Number |
---|
C-APDSCA-60 |
C-APDSCA-80 |
C-APDSCA-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Particle Size (#) |
---|---|---|---|---|---|---|
฿ 482.01 | FLAP DISCS | 1 Piece(s) | Same day | 60 | ||
฿ 482.01 | FLAP DISCS | 1 Piece(s) | Same day | 80 | ||
฿ 482.01 | FLAP DISCS | 1 Piece(s) | Same day | 100 |
Loading...
Model Number | Particle Size (#) | Abrasive Grain | Maximum Operating Rotational Speed (rpm) |
C-APDSCA-60 | 60 | A | 13,600 |
C-APDSCA-80 | 80 | ||
C-APDSCA-100 | 100 |
Model | Multiblade Disc | Work Material | General Steel / Stainless Steel / Alloy Steel / Cast Iron / Brass / Gunmetal / Aluminum / Stone / Glass | Major Diameter(mm) | 100 |
---|---|---|---|---|---|
Hole Diameter(mm) | 15 | Abrasive Grain | Alundum (A) | Maximum Speed(min-1) | 13,600 |
How can we improve?
How can we improve?