Non-Slip Tape (for Outdoor Use) [TPCN50]

Brand :
MISUMI
Caution
Product Description
A stick-on type grip tape for preventing slippage. [C-Value]
Specifications
| Model Number | Color | Width (mm) |
| TPCN50-BK | Black | 50 |
| TPCN50-Y | Yellow | |
| TPCN100-BK | Black | 100 |
| TPCN100-Y | Yellow |
[Applications]
● General Buildings, Factory Internal and External Stairs, etc.
[Specifications]
● Base Material: Aluminum Foil
● Adhesive: Acrylic
● Adhesive Power: 20 N / 25 mm
● Length: 5 m
● Thickness: 1 mm