Mini Stretch Film

Brand :
MISUMI
Caution
Product Description
[Features]
• Transparent polyethylene film is 25 μm thick, 50 mm wide and 300 m long.
• The easy-to-handle format supports convenient wrapping.
[Use]
• Suitable for 1.5-inch holders.
Specifications
| Model Number | Color | Thickness (μ) | Width (mm) | Length (m) | Weight (g) |
| SFLM-MN | Transparent | 25 | 50 | 300 | 300 |
[Specifications]
● Product Type: Stretch Film
● Material: Polyethylene
● Paper Core Inner Diameter: 1.5 in.