Air Needle Scaler

Brand :
MISUMI
Caution
Product Description
Usable for a variety of applications, from DIY purposes to simple factory work. Recommended for those searching for a value-oriented product [C-Value]
Specifications
| Model Number | Needle Diameter (mm) | Needle length (mm) | Number of Needles | Air Consumption (m3 / min) | Number of Blows (B.P.M) | Weight (kg) |
| ASCALE | 3 | 180 | 19 | 0.113 | 4500 | 2.27 |
[Features]
● Applicable usage ranging from DIY to simple work in factories. Recommended product for the cost conscious
[Specifications]
● Operating Air Pressure (Gauge Pressure)
(MPa): 0.63
● Diameter of Hose Used (mm): 8
● Hose Inlet: Rc 1/4
● Length (mm): 350