Paper Wiper Roll Model (Embossed)

Caution
Product Description
[Feature]
Paper wiper with roll type embossing using 100% natural pulp
A 2 roll money saving pack is also available
A floor stand for roll type use is also available
Specifications
1 Roll Unit
1 Case Unit Incl. 2 Rolls
| Model Number | Color | Sheet Size (mm) | Quantity |
| PWES-RW-E | White | 250 x 300 | 750 Sheets x 1 Roll |
| PWES-RW-E-PACK | 750 Sheets x 2 Rolls |
[Use]
● For maintenance work on machinery and equipment.
● For wiping tasks on-site involving moisture, oil, or dirt.
● For wiping parts clean of moisture, oil, or dirt.
[Specifications]
● Shape: Roll
● Type: Dry
● Thickness: 0.3 mm
● Weight: Approx. 3.1 kg/roll
● The "PWES-RW-STD" floor stand (sold separately) will make your life even easier!