(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Floor Stand (Plain)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of RYFD-HD

  • Product Model
    Display Stand
  • Material (Body)
    Polypropylene (PP)
  • Color
    Yellow
  • Pieces Included
    1 Nos.
  • Size(mm)
    Approx. W300 x H615 (When Folded)
  • Weight(G)
    720
Part Number
RYFD-HD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 318.97

SIGN STANDS 1 Piece(s) 3 Day(s)

Basic Specifications

Product Description

A plastic triangular stand in yellow. As it is plain, it can be used flexibly. (Letter stickers are sold separately) [C-Value]

Specifications of RYFD-HD

  • Product Model
    Display Stand
  • Material (Body)
    Polypropylene (PP)
  • Color
    Yellow
  • Pieces Included
    1 Nos.
  • Size(mm)
    Approx. W300 x H615 (When Folded)
  • Weight(G)
    720
Part Number
RYFD-HD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 318.97

SIGN STANDS 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing

Mini Floor Stand (Plain):Related Image