(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Supports a variety of applications, from DIY purposes to simple factory work. A product with great cost performance. [C-Value]
Part Number |
---|
MMGRD |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS |
---|---|---|---|---|---|---|
฿ 3,981.68 | VON PNEUMATIC TOOL | 1 Piece(s) | Same day | 10 |
Loading...
Model Number | Paper Size (mm) | Number of No-load Revolutions (rpm) | Air Consumption (m3 / min) | Weight (kg) |
MMGRD | 50 | 15000 | 0.085 | 0.77 |
Paper Size(mm) | 50 | Air Consumption(m³/min) | 0.085 | Operating Air Pressure(Mpa) | 0.6 |
---|---|---|---|---|---|
Unloaded Rotational Speed(rpm) | 15000 | Exhaust | Rear | Overall Length(mm) | 160 |
Usable Paper | Velcro Method | Mass(G) | 770 | Hose Take-in Port Size | 1 / 4 |
Please check the type/dimensions/specifications of the part MMGRD in the Small Angle Sander series.
How can we improve?
How can we improve?