(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Ball Point Hex Wrench Set (Inch Model)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of LBPHGW-NCH

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(Inch)
    1/4 / 1/8 / 1/16 / 3/8 / 3/16 / 3/32 / 5/16 / 5/32 / 5/64
  • Single Product/Set Classification
    Set Product
  • Overall length (L dimension)(mm)
    235
  • Set Content
    1/16, 5/64, 3/32, 1/8, 5/32, 3/16, 1/4, 5/16, 3/8
Part Number
LBPHGW-NCH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 702.58

VON HAND TOOL 1 Piece(s) 3 Day(s)

Basic Specifications

Product Description

Useful for all work level from DIY projects to commercial factory operations. Perfect for those who are cost-conscious.

Specifications of LBPHGW-NCH

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(Inch)
    1/4 / 1/8 / 1/16 / 3/8 / 3/16 / 3/32 / 5/16 / 5/32 / 5/64
  • Single Product/Set Classification
    Set Product
  • Overall length (L dimension)(mm)
    235
  • Set Content
    1/16, 5/64, 3/32, 1/8, 5/32, 3/16, 1/4, 5/16, 3/8
Part Number
LBPHGW-NCH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 702.58

VON HAND TOOL 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Specification and price

Specifications

1 Set Unit 9 Piece Packed

Model Number Opposite Side Dimension x Head Shaft Length x Total Length
(mm)
LBPHGW-NCH 1/16 x 14 x 76 5/64 x 16 x 92 3/32 x 18 x 107
1/8 x 20 x 123 5/32 x 25 x 139 3/16 x 28 x 155
1/4 x 32 x 175 5/16 x 36 x 195 3/8 x 40 x 219


[Specifications]
● Weight (g): 900