(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
With sensitive feed for easy fine adjustment.
[Specifications]
· Main pole (mm): ø12 x 176.
· Strut (mm): ø10 x 150.
· Main pole mounting screw: M8 x 1.25.
· Weight (kg): 1.5.
Part Number |
---|
MGBS-BV |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 950.32 | VON MEASURING TOOL | 1 Piece(s) | Same day |
Loading...
Model Number | Adsorption Force (N) | Magnet Size (mm) | Measurement device mounting hole (mm) |
MGBS-BV | 800 | 60 x 50 x 55 | Ø6.5 / Ø8 |
Product Model | Magnetic Stand (Support Post Model) | Adsorption(N) | 784 | With/Without dovetail | Included |
---|---|---|---|---|---|
Mounting Screw | M8 x 1.25 | Primary post height(mm) | 176 | post height(mm) | 150 |
Magnet width(mm) | 60 | Magnet depth(mm) | 50 | Magnet height(mm) | 55 |
Adsorption Face | Bottom | With / Without Handle | Included | Mounting Hole Sizes(mm) | 6.5, 8.0 |
Please check the type/dimensions/specifications of the part MGBS-BV in the Sensitive Feed Magnetic Base series.
How can we improve?
How can we improve?