(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PVC Entrance Mat

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of MATG-580-880-G

  • Product Type
    Entrance Mats
  • Shape
    Sheet Model
  • Material
    PVC
  • Color
    Green
  • Thickness(mm)
    12
  • Size(mm)
    580 x 880
Part Number
MATG-580-880-G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 642.58

DOOR MATS 1 Piece(s) 3 Day(s)

Basic Specifications

Product Description

An entrance mat made of PVC that's ideal for removing sand and dust
It is lined to protect the floor from dirt

Specifications of MATG-580-880-G

  • Product Type
    Entrance Mats
  • Shape
    Sheet Model
  • Material
    PVC
  • Color
    Green
  • Thickness(mm)
    12
  • Size(mm)
    580 x 880
Part Number
MATG-580-880-G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 642.58

DOOR MATS 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Specification and price

Specifications

Model Number Color Size
(mm)
Thickness
(mm)
Weight
(kg)
MATG-580-880-G Green 580 x 880 12 1.1


 [Specifications]
● Material: PVC