(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PWES-WPR |
PWES-WPR-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 58.00 |
DRY WIPERS | 1 Piece(s) | - | Same day | ||
฿ 3,480.00 |
DRY WIPERS | 1 Pack(s) |
60 Pieces Per Package |
Same day |
[Features]
A 280-sheet large volume paper washrag that generates very little fuzz.
[Applications]
- Can be used in inspection labs and laboratories.
Part Number |
---|
PWES-WPR |
PWES-WPR-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 58.00 |
DRY WIPERS | 1 Piece(s) | - | Same day | ||
฿ 3,480.00 |
DRY WIPERS | 1 Pack(s) |
60 Pieces Per Package |
Same day |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
1 Piece Unit
1 Pack Unit 60 Pcs.
Model Number | Color | Sheet Size (mm) |
Quantity |
PWES-WPR | White | Approx. 110 x 210 | 280 Sheets x 1 Piece |
PWES-WPR-PACK | 280 Sheets x 60 Pieces |
[Use]
● For wiping tasks at production facilities, and in laboratories in research institutes.
[Specifications]
● Shape: Sheet
● New fabric
● Type: Dry
[ ! ] They do not readily dissolve in water, so please do not flush them away.
They may generate a bit of fuzz according to the conditions they are used in.
How can we improve?
How can we improve?