1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dial Gauge 0.001 mm

VON MEASURING TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,722.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An essential item for work sites or inspection procedures. Providing low-priced products with excellent cost performance [C-Value]

Part Number
PDIALG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,722.58

VON MEASURING TOOL 1 Piece(s) Same day

Loading...

  1. 1

Specifications

Model NumberMeasuring Range
(mm)
Scale Interval
(mm)
Scale Specification
(mm)
PDIALG0 ~ 10.0010 - 100

[Specifications]
● Outer Frame Diameter (mm): Ø57
● Stem Diameter (mm): Ø8
● Back Cover: Flat / With Lug (Accessory)
● Lug Hole Diameter (mm): Ø6.5
● Entire Range Designation Instruction Error (μm): 3
● Error Return (μm): 2
● Adjacent Error (μm): 2

Basic Information

Use Standard Type Display Method Dial Maximum Measuring Length (Adjustment Range)(mm) 0 ~ 1
Scale Interval / Minimum Display(mm) 0.001 Scale Model Barrel scale Impermeability Not Included
With / Without measurement data output terminal Not Included Measurement range(mm) 0 ~ 1 Scale Specification(mm) 0-0.1
Entire Measuring Range pointing error(µm) 3 Error return(µm) 2 Adjacent Error(µm) 2

Please check the type/dimensions/specifications of the part PDIALG in the Dial Gauge 0.001 mm series.