Air Orbital Sander

Brand :
MISUMI
Caution
Product Description
Usable for a variety of applications, from DIY purposes to simple factory work. Recommended for those searching for a value-oriented product [C-Value]
Specifications
| Model Number | Orbit Diameter (mm) | Number of No-load Revolutions (rpm) | Air Consumption (m3 / min) | Weight (kg) |
| AOGRD | 75 x 100 | 10000 | 0.113 | 0.81 |
For finish polishing of surfaces.
Recommended product for the cost conscious
[Specifications]
● Operating Air Pressure (MPa): 0.6
● Paper Used: Double Sided Tape Clamp Type
● Total Length (mm): 170
● Exhaust: Rear
● Hose Inlet: 1/4t