1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Mini Magnet Base

VON MEASURING TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,505.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can also be mounted onto a narrow location to use as it is small.
Adherence Strength: Approx. 300 N

*[Paper Catalog Correction]
On P.598 of the Production Machining Supply Catalog 2015 Edition, there was an error in length size (70 x 80 x 110). It should read 30 x 52 x 76.

Part Number
MNMGBS-FX
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,505.81

VON MEASURING TOOL 1 Piece(s) Same day

Loading...

  1. 1

Specifications

Model NumberAdsorption Force
(N)
Magnet Size
(mm)
Arm Length
(mm)
Measurement device
mounting hole (mm)
MNMGBS-FX30035 x 30 x 35155Ø8.0 / Dovetail

[Specifications]
●Arm Mounting Screw: M5 x 0.8
● Weight (kg): 0.4

Basic Information

Product Model Magnetic Stand (Flexible Model) Adsorption(N) 294 With/Without dovetail Included
Mounting Screw M5 x 0.8 Magnet width(mm) 35 Magnet depth(mm) 30
Magnet height(mm) 35 Adsorption Face Bottom With / Without Handle Included
Arm length(mm) 155 Mounting Hole Sizes(mm) 8.0

Please check the type/dimensions/specifications of the part MNMGBS-FX in the Flexible Mini Magnet Base series.