(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
M-PSD-SET6 |
PSD-SET6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip Size, Slotted (-) Blade Width (mm) B1 | Set Content |
---|---|---|---|---|---|---|---|
฿ 240.10 |
HAND TOOL | 1 Piece(s) | 3 Day(s) | 1.4 ~ 2.5 | (+) No. 00, No. 0, No. 1, (-)1.4, 1.8, 2.5 mm | ||
฿ 190.84 |
HAND TOOL | 1 Piece(s) | Same day | 1 ~ 1.6 | (+) No. 00, No. 0, No. 1, (-)1, 1.2, 1.6 mm |
Useful for all work level from DIY projects to commercial factory operations. Perfect for those who are cost-conscious.
Part Number |
---|
M-PSD-SET6 |
PSD-SET6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip Size, Slotted (-) Blade Width (mm) B1 | Set Content |
---|---|---|---|---|---|---|---|
฿ 240.10 |
HAND TOOL | 1 Piece(s) | 3 Day(s) | 1.4 ~ 2.5 | (+) No. 00, No. 0, No. 1, (-)1.4, 1.8, 2.5 mm | ||
฿ 190.84 |
HAND TOOL | 1 Piece(s) | Same day | 1 ~ 1.6 | (+) No. 00, No. 0, No. 1, (-)1, 1.2, 1.6 mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Model Number | Set Content |
PSD-SET6 | (+) No. 00, No. 0, No. 1, (-) 1, 1.2, 1.6 mm |
M-PSD-SET6 | (+) No. 00, No. 0, No. 1.4, (-) 1, 1.8, 2.5 mm |
[Specifications]
● Grip Type: Stainless Steel
● Magnet Included
● Set Pieces (pcs.): 6
How can we improve?
How can we improve?