Ball End Hex Key Set, HBWCH-9

Brand :
MISUMI
Caution
Product Description
[Features]
• Ball end hex key set packed as 1 set with 7 ~ 9 pieces.
• Opposite side dimensions cover 1.5 to 10 mm, helping match common hex socket work.
[Use]
• Useful for tasks ranging from DIY to simple factory work.
Specifications
1 Set Unit 7 ~ 9 Piece Packed| Model Number | Opposite Side Dimension x Head Shaft Length x Total Length (mm) | Set Pieces (Pieces) | ||
| HBWCH-7 | 1.5 x 14 x 74 | 2 x 16 x 80 | 2.5 x 18 x 87 | 7 |
| 3 x 20 x 96 | 4 x 25 x 107 | 5 x 28 x 120 | ||
| 6 x 32 x 136 | ||||
| HBWCH-9 | 1.5 x 14 x 74 | 2 x 16 x 80 | 2.5 x 18 x 87 | 9 |
| 3 x 20 x 96 | 4 x 25 x 107 | 5 x 28 x 120 | ||
| 6 x 32 x 136 | 8 x 36 x 154 | 10 x 40 x 172 | ||
[Specifications]
● Weight (g): 177 (HBWCH-7)
401 (HBWCH-9)