(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Material: neodymium magnet.
· Adherence strength: approx. 140 to 500 N.
· Surface treatment: coating.
Example of representative model number "MGHLD-C".
Part Number |
---|
MGHLD-S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Adsorption (N) | Shape | Sizes (mm) | With/Without Tapped Hole | Hole Size | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 662.71 | VON MEASURING TOOL | 1 Piece(s) | 45 Day(s) | 200 | Square-Shaped | 26*60*25 | Not Included | - | 300 |
Loading...
Model Number | Shape | Attraction Force (N) | Size (mm) | With / Without Screw Hole | Hole Dimensions |
MGHLD-C-15 | Round Type | 150 | Ø26 x 25 | With | M6 |
MGHLD-C-18 | 180 | Ø30 x 25 | |||
MGHLD-C-30 | 300 | Ø40 x 30 | M8 | ||
MGHLD-C-50 | 500 | Ø50 x 40 | |||
MGHLD-S | Square Shape | 200 | 26 x 60 x 25 | Without | - |
HMGHLD-CU | 140 | 26 x 26 x 25 |
Product Model | Neodymium Magnet | With/Without Cap | Not Included | Surface Coating | Paint |
---|---|---|---|---|---|
Tolerance for Each Size | Height ± 0.5 |
How can we improve?
How can we improve?