(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Finishing belt with excellent grinding power.
Base material: non-woven fabric
Color: Indigo
With/without joints: Available Abrasive: alundum (Alumina) (AA/A)
Part Number |
---|
C-BLT-AVF100-915 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 1,529.03 | VON SANDING BELTS | 1 Pack(s) | 2 Pieces Per Package | 3 Day(s) |
Loading...
Model Number | Width (mm) | Length (mm) | Finish Equivalent Count (#) | Abrasive Grain |
C-BLT-AVF100-915 | 100 | 915 | 320 | A |
Useable Tools | Bench Equipment (Resinder, etc.) | Width(mm) | 100 | Circumference(mm) | 915 |
---|---|---|---|---|---|
Base Material | Non Woven Fabric | Particle Size(#) | 320 | Abrasive | Alundum (Alumina) (AA or A) |
With / Without Joint | Included | Color | Indigo Blue | Class | VF (Very Fine) |
Quantity/Pack(Pcs) | 2 | Finish Equivalent Count | #320 |
Please check the type/dimensions/specifications of the part C-BLT-AVF100-915 in the Finishing Belt Economy Type series.
How can we improve?
How can we improve?