Diamond Files Set

Caution
Product Description
[Features]
• C-Value diamond file set recommended for cost-sensitive customers.
• Set includes flat, semicircle, circle, square and triangle files for matching different profile access needs.
• Particle Size (#) is 100, with Total Length (mm) 215 and File Length (mm) 80.
[Use]
• Please check the specifications before purchasing to ensure the product is suitable for the intended application.
[Set Contents]
● Flat / Semicircle / Circle / Square / Triangle (1 of each)
Specifications
| Model Number | Shape | Width W (mm) | Thickness T (mm) | Quantity Per Set |
| DTYLL - 120 | Flat | 11.0 | 3.5 | Set of 5 |
| Semicircle | 10.5 | 4.4 | ||
| Circle | 5.0 | - | ||
| Square | 6.3 | |||
| Triangle | 7.7 |
[Specifications]
● Particle Size (#): 100
● Total Length (mm): 215
● File Length (mm): 80