Waterproof Abrasive Paper

Brand :
MISUMI
Caution
Product Description
[Features]
• Water resistant paper made of silicon carbide for wet and dry use.
• 1 Pack Unit 5 Piece Packed supports planning by pack configuration.
[Use]
• Select the particle size (#) to match the required abrasive finish.
Specifications
1 Pack Unit 5 Piece Packed| Model Number | Width (mm) | Length (mm) | Particle Size (#) |
| C-WPPA-180 | 230 | 280 | 180 |
| C-WPPA-240 | 240 | ||
| C-WPPA-320 | 320 | ||
| C-WPPA-600 | 600 | ||
| C-WPPA-1000 | 1000 |
[Specifications]
● Abrasive Grain: S